MCB 4 F FEMALE MODULE
MCB 4 F FEMALE MODULE
10399700
The module with spring-type terminal ensures fast connection with spring pin and has 4 contacts. It can be used, for example, in printing presses.
The blinding module is ideal for reserving a space for later use. It is suitable for printing presses or control systems.
Dummy module as a placeholder for future expansion
Article number | Article description | Contact type | Slots | Pieces / PU | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|---|
Dummy module | |||||||
10399400
|
MCS 0 Blind | male | 1 | 10 | |||
10399500
|
MCB 0 Blind | female | 1 | 10 |