e-Shop

SILVYN® HIPROJACKET

Fireproof cable protection conduit to protect the inner from flames and liquid metal with a temperature up to +1640 °C

SILVYN® HIPROJACKET is a fireproof cable protection conduit that protects the inner from flames and liquid metal with a temperature up to +1640 °C

  • Outstanding protection for extreme impact of heat
  • Hazard Level: HL 3

Good chemical resistance Heat-resistant Reliability Temperature-resistant

Article number Nominal size ID x OD mm Suitable gland size SILVYN® HIPROJACKET Insert set PU ring (m) Base Unit Price (base price)
SILVYN® HIPROJACKET
52021385
6 6.0 x 15.0 - - 15
61713003
10 10.0 x 15.0 - - 15
61713005
13 13.0 x 18.0 M16 / PG 11 / NPT 1/2'' 13 15
61713007
16 16.0 x 22.0 M20 / PG 16 / NPT 1/2'' 16 15
61713010
19 19.0 x 25.0 - - 15
61713011
22 22.0 x 28.0 M25 / PG 21 / NPT 3/4'' 22 15
61713000
25 25.0 x 31.0 M32 / PG 29 / NPT 1'' 25 15
61713014
29 29.0 x 35.0 - - 15
61713015
32 32.0 x 38.0 - - 15
61713016
35 35.0 x 41.0 M40 / PG 36 / NPT 1-1/4'' 35 15
61713017
38 38.0 x 44.0 M50 / PG 42 / NPT 1-1/2'' 38 15
61713018
41 41.0 x 47.0 - - 15
61713021
44 44.0 x 50.0 - - 15
61713019
51 51.0 x 57.0 M63 / PG 48 / NPT 2'' 51 15
61713022
57 57.0 x 63.0 - - 15
61713025
64 64.0 x 70.0 - - 15
61713027
70 70.0 x 76.0 - - 15
61713028
76 76.0 x 82.0 - - 15
61713029
83 83.0 x 89.0 - - 15
61713037
89 89.0 x 95.0 - - 15
61713038
95 95.0 x 101.0 - - 15
61713039
102 102.0 x 108.0 - - 15
Available from stock
Available soon
Not available

Benefits

  • Heat-resistant
  • Flexible
  • Temporarily reduces the temperature in the conduit by up to 30 %
  • The protection rating increases to IP67 if SILVYN® HIPROSILTAPE is also used

Application range

  • Heavy industry, iron and steel works, foundries, glass and ceramic processing, chemical industries
  • Steel industry
  • Railway applications / vehicle construction
  • Mechanical engineering
  • Used in areas where cables and wires are exposed to extreme heat

Product Make-up

  • Woven glass fibre conduit
  • Iron oxide silicone coat

Note

  • The manufacturing process of silicone may result in small air bubbles and openings in the outer sheath, which do not affect the product properties.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002254
  • ETIM 5.0 Class-Description: Cable insulation hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002254
  • ETIM 6.0 Class-Description: Cable insulation hose

Certifications

  • EN 45545-2 HL1 / HL2 / HL3
    NF F 16-101 I2/F1
    NF EN ISO 11925-2
    DIN 5510-2 S4/SR2/ST2
    SAE AS 1072 Type 2

On request

  • 30m PU

Colour delivered

  • Red

Material

  • Glass fibre with iron oxide silicone coat LOI 39,2

Protection rating

  • IP 54 in combination with SILVYN® HIPROJACKET AMG fitting
  • IP 67 if SILVYN® HIPROSILTAPE is also used

Temperature range

  • -55°C to +260 °C permanent temp.
  • +800°C for approx. 20 min (flame treatment)
    +800°C for approx. 20 min (radiation heat)
    +1640°C for approx. 15-30 sec (liquid-metal contact)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.