SILVYN HIPROJACKET NW 22 15M SILVYN HIPROJACKET NW 22 15M 61713011 SILVYN® HIPROJACKET is a fireproof cable protection conduit that protects the inner from flames and liquid metal with a temperature up to +1640 °C
SILVYN HIPROJACKET AMG 45° PG 11 NPB SILVYN HIPROJACKET AMG 45° PG 11 NPB 55503500 SILVYN® HIPROJACKET AMG - nickel-plated brass conduit fitting for SILVYN® HIPROJACKET
SILVYN CNP NPT 3/4'' FOR 3/4'' SILVYN CNP NPT 3/4'' FOR 3/4'' 55500420 SILVYN® CNP conduit gland is made of nickel-plated brass for use with SILVYN® CNP
SILVYN HYGIENIC M16X1.5 SILVYN HYGIENIC M16X1.5 55510700 The stainless steel fitting SILVYN® HYGIENIC is designed in accordance with the industrial hygiene requirements
SILVYN FG NM 3/8" 12.6X17.8 BU 30M SILVYN FG NM 3/8" 12.6X17.8 BU 30M 55503370 SILVYN® FG NM with blue jacket for certified use in the food and beverage industry
SILVYN CNP 1/2'' 16.1X23.4 OG SILVYN CNP 1/2'' 16.1X23.4 OG 61722330 SILVYN® CNP is a liquidtight conduit with a PVC inner conduit and nylon jacket, UL/CSA listed