e-Shop

SILVYN® HIPROSILTAPE

SILVYN® HIPROSILTAPE - silicone tape for SILVYN® HIPROJACKET

Outstanding protection for extreme impact of heat

Article number Nominal size ID x OD mm PU ring (m) Base Unit Price (base price)
SILVYN® HIPROSILTAPE
61713040
25 25.0 x 0.5 11
Available from stock
Available soon
Not available

Benefits

  • Heat-resistant
  • Flexible
  • The protection rating increases to IP67 if SILVYN® HIPROSILTAPE is also used
  • Temporarily reduces the temperature in the conduit by up to 30 %

Application range

  • Heavy industry, iron and steel works, foundries, glass and ceramic processing, chemical industries
  • Steel industry
  • Railway applications / vehicle construction
  • Mechanical engineering
  • Used in areas where cables and wires are exposed to extreme heat

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000128
  • ETIM 5.0 Class-Description: Adhesive tape

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000128
  • ETIM 6.0 Class-Description: Adhesive tape

Colour delivered

  • Red

Material

  • Silicone-rubber compound, self-vulcanising, halogen-free

Temperature range

  • -55°C to +260 °C permanent temp.

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.