e-Shop

SILVYN® HIPROJACKET AMG

SILVYN® HIPROJACKET AMG - nickel-plated brass conduit fitting for SILVYN® HIPROJACKET

Suitable fitting for use with SILVYN® HIPROJACKET

Mechanical resistance Robust Temperature-resistant

CE

Article number Metric size PG size Pieces / PU Base Unit Price (base price)
SILVYN® HIPROJACKET AMG M
55503516
16 x 1.5 - 50
55503517
20 x 1.5 - 50
55503518
25 x 1.5 - 25
55503519
32 x 1.5 - 10
55503520
40 x 1.5 - 5
55503521
50 x 1.5 - 5
55503522
63 x 1.5 - 4
SILVYN® HIPROJACKET AMG 45° M
55503523
16 x 1.5 - 50
55503524
20 x 1.5 - 50
55503525
25 x 1.5 - 25
55503526
32 x 1.5 - 10
55503527
40 x 1.5 - 5
55503528
50 x 1.5 - 5
55503529
63 x 1.5 - 4
SILVYN® HIPROJACKET AMG 90° M
55503530
16 x 1.5 - 50
55503531
20 x 1.5 - 50
55503532
25 x 1.5 - 25
55503533
32 x 1.5 - 10
55503534
40 x 1.5 - 5
55503535
50 x 1.5 - 5
55503536
63 x 1.5 - 4
SILVYN® HIPROJACKET AMG PG
55503537
- 9 50
55503538
- 11 50
55503539
- 13.5 50
55503540
- 16 50
55503541
- 21 25
55503542
- 29 10
55503543
- 36 5
55503544
- 42 5
55503499
- 48 4
SILVYN® HIPROJACKET AMG 45° PG
55503500
- 11 50
55503501
- 13.5 50
55503502
- 16 50
55503503
- 21 25
55503504
- 29 10
55503505
- 36 5
55503506
- 42 5
55503507
- 48 4
SILVYN® HIPROJACKET AMG 90° PG
55503508
- 11 50
55503509
- 13.5 50
55503510
- 16 50
55503511
- 21 25
55503512
- 29 10
55503513
- 36 5
55503514
- 42 5
55503515
- 48 4
Available from stock
Available soon
Not available

Benefits

  • High tensile strength
  • For high mechanical stress
  • 45° and 90° elbow enables optimal assembly

Application range

  • In combination with protective conduit:
  • SILVYN® HIPROJACKET

Product Make-up

  • Connection thread metric/PG
  • Hexagonal collar, straight/45° elbow/90° elbow
  • Threaded sleeve
  • Cap nut

Note

  • It is possible to extend the temperature range by removing the plastic components

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

On request

  • NPT connection thread

Material

  • Body: nickel-plated brass
    Clamping ring: nickel-plated brass
    O-ring: NBR

Protection rating

  • IP 54
  • IP 67 if SILVYN® HIPROSILTAPE is also used

Temperature range

  • -45°C to +105°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.