e-Shop

SKINTOP® STR-M

SKINTOP® STR-M, increased oil-resistant plastic cable gland with permanent vibration protection and reducing seal insert

With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!

Wide clamping range Maximum vibration protection Mechanical resistance Assembly time Optimum strain relief Temperature-resistant Variety of approval certifications

CE CULUS VDE cRUus GGVS DNV

Article number Article designation / size Ø F mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® STR-M silver grey
53111100
M 12 x 1,5 2 - 5 15 30.0 8 100
53111110
M 16 x 1,5 3.5 - 7 19 34.0 8 100
53111120
M 20 x 1,5 4 - 10 25 37.0 9 100
53111130
M 25 x 1,5 5 - 13 30 40.0 10 50
53111140
M 32 x 1,5 6 - 15 36 47.0 10 25
53111150
M 40 x 1,5 9 - 23 46 52.0 10 10
53111160
M 50 x 1,5 24 - 29 55 62.0 12 5
53111170
M 63 x 1,5 28 - 39 66 71.0 12 5
SKINTOP® STR-M black
53111300
M 12 x 1,5 2 - 5 15 30.0 8 100
53111310
M 16 x 1,5 3.5 - 7 19 34.0 8 100
53111320
M 20 x 1,5 4 - 10 25 37.0 9 100
53111330
M 25 x 1,5 5 - 13 30 40.0 10 50
53111340
M 32 x 1,5 6 - 15 36 47.0 10 25
53111350
M 40 x 1,5 9 - 23 46 52.0 10 10
53111360
M 50 x 1,5 24 - 29 55 62.0 12 5
53111370
M 63 x 1,5 28 - 39 66 71.0 12 5
SKINTOP® STR-M light grey
53111500
M 12 x 1,5 2 - 5 15 30.0 8 100
53111510
M 16 x 1,5 3.5 - 7 19 34.0 8 100
53111520
M 20 x 1,5 4 - 10 25 37.0 9 100
53111530
M 25 x 1,5 5 - 13 30 40.0 10 50
53111540
M 32 x 1,5 6 - 15 36 47.0 10 25
53111550
M 40 x 1,5 9 - 23 46 52.0 10 10
53111560
M 50 x 1,5 24 - 29 55 62.0 12 5
53111570
M 63 x 1,5 28 - 39 66 71.0 12 5
SKINTOP® STR M ISO silver-grey (with long metric connecting thread)
53017110
M 16 x 1,5 ISO 2 - 6 19 40.0 12 100
53017130
M 20 x 1,5 ISO 4 - 9 24 45.0 13 100
53017140
M 25 x 1,5 ISO 6 - 12 27 47.0 13 50
SKINTOP® STR M ISO black (with long metric connecting thread)
53017310
M 16 x 1,5 ISO 2 - 6 19 40.0 12 100
53017330
M 20 x 1,5 ISO 4 - 9 24 45.0 13 100
53017340
M 25 x 1,5 ISO 6 - 12 27 47.0 13 50
Available from stock
Available soon
Not available

Benefits

  • High oil-resistance for maximum reliability
  • Permanent vibration protection
  • Wide, variable clamping ranges
  • Optimum strain relief
  • Various accessories (e.g. multiple sealing inserts)

Application range

  • With reducing seal insert, to seal cables with smaller outer diameters

Norm references / Approvals

  • UL File Nr. E79903
  • GGVS: TÜ.EGG.020-95

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINTOP® ST(R) M ISO types have an extra-long connection thread
  • SKINTOP® ST(R) M ISO versions with extra-long connection thread, see table, no DNV approval

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques
  • Size M 40 x 1,5 up tp M 63 x 1,5 with O-ring

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005), UV-resistant

Material

  • Body: Polyamide
    Seal: CR

Tests

  • GGVS: TÜ.EGG.020-95

Protection rating

  • IP 66
    IP 68 - 5 bar
    IP 69
  • NEMA Type 1, 12

Temperature range

  • Fixed: -40°C to +100°C
  • Dynamic: -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.