HITRONIC® PCF DUPLEX Cable
Polymer Cladded Fibre as duplex fibre cable version for indoor or outdoor use
HITRONIC® PCF DUPLEX cable for different applications, sub-cable diameter 2.9 mm, cable colour black for outdoor A-VQ(ZN)HB2Y 2K200/230; orange for indoor J-V(ZN)H11Y
For direct connector assembly
Available from stock
In stock in Germany
Not available
Benefits
- Transmission lengths up to 500 m
- Suitable for direct connector assembly
- Good resistance to oil, petrol, acids and alkalis
- High mechanical strength
- EMC protection
Application range
- For data transmission in field bus systems, such as PROFIBUS, INTERBUS etc.
- Industrial environments
Product features
- Possible transmission wavelengths:
650 nm and 850 nm - Complies with requirements for all BUS systems
- Halogen-free outer sheath
Product Make-up
- Colour-coded, tight-buffered PCF sub-cable with FRNC sheath (2.9mm)
- Aramid yarns as strain relief
- PUR outer sheath (indoor);
PE outer sheath (outdoor) - Colour: orange (indoor); black (outdoor)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- Buffered fibre: 0.5mm
Single cable: 2.9 mm - Cable: see table
Core identification code
- red, green
Fibre type
- PCF - K200/230
- PCF - Polymer Cladded Fibre
Minimum bending radius
- Static: ≥ 15 x outer diameter
- Dynamic: ≥ 20 x outer diameter
Standard designation
- PCF DUPLEX Indoor: J-V(ZN)H11Y 2K200/230
- PCF DUPLEX Outdoor: A-VQ(ZN)HB2Y 2K200/230
Optical values
- see data sheet
Optical fibre type
- Core material: glass
- Cladding material: fluoropolymers
Permissible tensile force
- Fixed installation: 400 N (indoor); 500 N (outdoor)
- Short-term: 1200 N (indoor); 1500 N (outdoor)
Temperature range
- Operation: -20 °C to +70 °C
- Installation: -10°C to +50°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- The cables can also be supplied as pre-terminated fibre optic trunks.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.