HITRONIC® PCF DUPLEX FD cables
Polymer Cladded Fibre as duplex fibre cable version for flexible applications, PUR outer sheath, halogen-free
HITRONIC® PCF DUPLEX cable version with PUR outer sheath for use in power chains, cable colour orange; A/J-V(ZN)H11Y 2K200/230
Flexible PCF cable compatible with all BUS systems
Article number | Article designation | Fibre type | Number of fibres | Outer diameter [mm] | Weight (kg/km) | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|---|---|
28320702
| HITRONIC® PCF DUPLEX FD FRNC-PUR | 200/230 PCF | 2 | 8.8 | 63 |
Available from stock
In stock in Germany
Not available
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- The cables can also be supplied as pre-terminated fibre optic trunks.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- Buffered fibre: 0.5mm
Single cable: 2.2 mm - Cable: 8.8mm
Core identification code
- red, green
Fibre type
- PCF - K200/230
- PCF - Polymer Cladded Fibre
Minimum bending radius
- Static: ≥ 15 x outer diameter
- Dynamic: ≥ 20 x outer diameter
Standard designation
- A/J-V(ZN)H11Y
Optical fibre type
- Core material: glass
- Cladding material: fluoropolymers
Permissible tensile force
- Fixed installation: 800 N
- Short-term: 2000 N
Temperature range
- Operation: -20 °C to +70 °C
- Installation: -10°C to +50°C
Benefits
- Designed for use in power chains
- Transmission lengths up to 500 m
- Suitable for direct connector assembly
- Good resistance to oil, petrol, acids and alkalis
- EMC protection
Application range
- For highly flexible applications
- For data transmission in field bus systems, such as PROFIBUS, INTERBUS etc.
- As a link between moving parts
- Industrial environments
Product features
- Possible transmission wavelengths:
650 nm and 850 nm - Complies with requirements for all BUS systems
- Outer sheath flame-retardant and halogen-free
Product Make-up
- Colour-coded, tight-buffered PCF sub-cable with FRNC sheath
- Sub cable outer diameter: 2.2mm
- Aramid yarns as strain relief
- PUR outer sheath
- Colour: orange (RAL 2003)