PCF Connector HFBR
Connectors for polymer cladded optical fibre cables, type HFBR4521
Available from stock
In stock in Germany
Not available
Benefits
- Compatible with HP Versatile Link Connectors and Components series
Application range
- Factory automation
- Medical equipment
- Telecommunications Switching Systems
Product features
- HFBR4521 connector for 2.2 mm PCF cable diameter as crimp version
- HFBR4521 connector for 3.0 mm PCF cable diameter as clamp version
- HFBR4521 clamp connector compatible with Assemby Set PCF Connector HFBR4521
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001122
- ETIM 5.0 Class-Description: Fibre optic connector
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001122
- ETIM 6.0 Class-Description: Fibre optic connector
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.