HITRONIC® PCF cables for PROFINET Applications
Polymer optical fibre as duplex fibre cable version with PCV or PUR sheath for PROFINET applications type B or C
PROFINET compliant otical cables accordingly Type B and Type C with 2K200/230 PCF twin cable, colour coded; J-VY(ZN)Y, AT-V(ZN)Y(ZN)11Y
-
PROFINET compliant
- Type B or Type C - For direct connector assembly
Available from stock
In stock in Germany
Not available
Benefits
- Optical data transmisson up to 500m
- Easy to handle
- No intereference by external fields
- No grounding problems
- Suitable for direct connector assembly
Application range
- PCF DUPLEX cabels for optical signal transmission in industrial applications
- PROFINET / Industrial Ethernet
- At 100 Mbit/s: max 100 m cable length
- PROFINET type B:
for fixed laying - PROFINET type C:
for flexible applications (power chains)
Product features
- Cable version with PVC outer sheath:
for standard applications in industrial environments - Cable version with PUR outer sheath:
for high mechanical or chemical stress in industrial environments - PNB - PROFINET-Type B
- PNC - PROFINET-Type C
- FD - Highly flexible (power chains)
Norm references / Approvals
- 28055702: with c(UL)us certification
(OFNG 75°C) - PUR compound: oil resistant acc. to IEC 60811-2-1 und DIN EN 50363-10-2
Product Make-up
- Colour-coded, tight-buffered PCF sub-cable with PVC sheath
- Sub cable outer diameter: 2.2mm
- Aramid yarns as strain relief
- Outer sheath material PUR or PVC (see article description)
- Outer sheath colour: green (RAL 6018)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- Buffered fibre: 0.5mm
Single cable: 2.2 mm - Cable: see table
Core identification code
- Black, orange (with arrow printing)
Fibre type
- PCF - K200/230
- PCF - Polymer Cladded Fibre
Minimum bending radius
- see data sheet
Standard designation
- J-V(ZN)YY 2K200/230
J-V(ZN)Y(ZN)11Y 2K200/230 flex
J-V(ZN)Y(ZN)Y 2K200/230 flex
Optical fibre type
- Core material: glass
- Cladding material: fluoropolymers
Permissible tensile force
- see data sheet
Temperature range
- See data sheet
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
- The cables can also be supplied as pre-terminated fibre optic trunks.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.