e-Shop

SKINTOP® FIBER

SKINTOP® FIBER, cable gland for fiber optic cables, strain relief and sealing

Enables a good fixation and sealing without impairing the transmission performance

Assembly time

CE

Article number Article designation / size Ø F mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
54113180
M 32 x 1,5 0 - 3 36 47.0 10 10
Available from stock
Available soon
Not available

Benefits

  • Special sealing insert with 12 x 0-3mm clamping range
  • Easy assembly and disassembly thanks to the insertion aid
  • Smooth clamping of sensitive fibre optic cables due to the soft EPDM material
  • The slotted holes allow the insertion of pre-assembled fiber optical cables

Application range

  • Assembly of fiber optic cables
  • Broadband expansion
  • FTTx applications
  • Industry 4.0 applications
  • Suitable for indoor and outdoor use

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • To achieve a high degree of protection, unoccupied holes can be closed with a SKINTOP DIX-DV plug

Included

  • Counter nut SKINTOP® GMP-GL-M included

Caution

  • Tightening torques see installation instructions

Colour delivered

  • RAL 7035 light grey

Material

  • Body: Polyamide
    Seal: EPDM (uv- and ozone-resistant)

Protection rating

  • IP 66 (at maximum use of all boreholes)

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.