HITRONIC® HRH Breakout Cable
Divisible breakout cable for direct connector assembly; J-V(ZN)HH
Splitable HITRONIC® HRH Breakout cable for direct connector assembly; J-V(ZN)HH, available with multimode fibres OM1, OM2, OM3 and OM4 or single-mode OS2
- CPR: Article number choice under www.lappkabel.com/cpr
-
Breakout cable for direct
connector assembly
Available from stock
In stock in Germany
Not available
Benefits
- Suitable for field assembly
- Universal cable for cabling of
buildings - Very easy to install due to compact design,
high flexibility, and small bending radii - Zero electromagnetic interference as the cable contains no metal (totally dielectric)
Application range
- For indoor use
- Tertiary cabling
- Structured cabling - backbone
- Methods of Deployment: laying in trunking, ducts, trays, empty plastic pipes, building riser, raised floors and plenums
Product features
- Installation cable with up to
12 Simplex cables - Outer sheath flame-retardant and halogen-free
- Mechanically robust
Product Make-up
- 2.1 mm tight-buffered sub-cable
with LSZH sheath (identified by numbers) - Central GRP strength element
- Aramid yarns as strain relief
- LSZH inner and outer sheaths
- Colour: violet for OM4, aqua (RAL 6027) for OM3, orange (RAL 2003) for OM2 and OM1,
yellow for Single-mode
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- tight-buffer (secondary coated fibre): 900µm
- sub-cable: 2.1mm
Core identification code
- Sub-cable: with black numbers
Fibre type
- GOF - Glass Optical Fibre
Standard designation
- J-V(ZN)HH
Optical values
- see data sheet
Optical fibre type
- Core material: glass
- Cladding material: glass
Permissible bending radius
- Static: ≥ 15 x outer diameter
- Dynamic: ≥ 20 x outer diameter
Temperature range
- Fixed installation: -20°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- The cables can also be supplied as pre-terminated fibre optic trunks.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
-
Available on request with multi-mode OM4 fibres
(outer sheath colour violet).