GOF Connector

Accessories for glass optical fibre cable, connector types LC, SC, ST and FC

Connectors for Fibre Optical Cables (ST, LC, SC,….) for single-mode and multimode fibres

Article number Article designation Base Unit Price (base price)
Singlemode
29110999
GOF Connector SC Single-mode Blue /4PC
29110998
GOF Connector SC Single-mode Blue /50PC
29110989
GOF Connector SC Single-mode APC Green/ 4PC
29110988
GOF Connector SC Single-mode APC Green/ 50PC
29130999
GOF Connector LC Single-mode Blue /4PC
29130998
GOF Connector LC Single-mode Blue /50PC
29130989
GOF Connector LC Single-mode APC GR /4PC
29130988
GOF Connector LC Single-mode APC GR/50PC
29120999
GOF Connector ST Single-mode /4PC
29120998
GOF Connector ST Single-mode /50PC
29140999
GOF Connector FC Single-mode /4PC
Multimode
29110199
GOF Connector SC Multimode Beige /4PC
29110198
GOF Connector SC Multimode Beige /50PC
29130199
GOF Connector LC Multimode Beige /4PC
29130198
GOF Connector LC Multimode Beige /50PC
29120199
GOF Connector ST Multimode /4PC
29120198
GOF Connector ST Multimode /50PC
29140199
GOF Connector FC Multimode /4PC
Available from stock
Available soon
Not available

Benefits

  • Ideal for assembling
  • For assembly process: cable preparation/
    glueing/crimping/polishing
  • Assembly instructions can be found
    in the GOF assembly toolbox
    (not included in Lapp product range)
  • Trained optical installers should be used
    in all connector assembly

Application range

  • For connector assemblies in production or laboratory environment

Product features

  • Connector sets include all needed parts for assembly

Norm references / Approvals

  • LC comply with IEC standard 61754-20
  • SC comply with IEC standard 61754-4
  • ST comply with IEC standard 61754-2

Product Make-up

  • Ferrule diameter:
    LC: 1.25mm (zirconia)
    SC, ST: 2.5mm (zirconia)
  • Can be assembled with cables of
    1.7mm-2.1mm diameter
  • LC and SC connector sets available in green (single-mode APC), blue (single-mode PC) and grey (multimode)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001122
  • ETIM 5.0 Class-Description: Fibre optic connector

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001122
  • ETIM 6.0 Class-Description: Fibre optic connector

Permissible tensile force

  • Tensile load 70N
  • Tensile strength after assembly
    > 100N

Temperature range

  • Operating
    LC: -40°C to 75°C
    SC: -40°C to 75°C
    ST: -40°C to 85°C
  • Humidity 95%
    Flammability UL 94 V-0

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.