e-Shop

Ty-Grip® FOL / FO Cable tie

TY-GRIP® FOL/ FO can be used for repeated application due to quick and easy re-opening. This cable ties are ideal for protecting fragile cables as glass fibres.

Halogen-free Assembly time

Article number Article description UL certification Length x width (mm) Pieces / PU Base Unit Price (base price)
FO with loop
61823720 FO 200-40-0 no 228.0 x 12.7 10
61823730 FO 350-40-0 no 330.0 x 12.7 10
FOL with strap
61823740 FOL 300-50-0 no 304.0 x 19.0 10
61823750 FOL 500-50-0 no 457.0 x 19.0 10
Available from stock
Available soon
Not available

Benefits

  • For easy and quick bundling
  • Cable friendly: Prevent injuries of cable outer sheating
  • Could be reused again

Application range

  • Where frequently changes or constant access is required (e.g. event technology, laboratories)
  • Bundling of sensitive cables (e.g. fiber optic cables, data cables)
  • Light and sound applications

Norm references / Approvals

  • Flame-retardant according to UL 94 HB

Design

  • FOL with strap: Strap made of high-quality polymer provides additional stability and safety
  • FO with loop: Slotted head makes quick and easy fastening possible

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000046
  • ETIM 6.0 Class-Description: Cable tie

Colour delivered

  • Black

Material

  • Polyamide
  • Halogen-free and silicone-free

Temperature range

  • -20°C to +104°C (FO) / 93°C (FOL)

  • TY-GRIP® is a registered trademark of ABB
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.