e-Shop

Quick tie cable ties

Quick ties are easy releasable cable ties in black or red.

Halogen-free Assembly time

Article number Article description Colour UL certification Length x width (mm) Tensile strength (N) Pieces / PU Base Unit Price (base price)
Red
61710040 Quick Tie 120x3.5 RD red no 120.0 x 3.5 130.0 100
61710041 Quick Tie 240x3.9 RD red no 240.0 x 3.9 180.0 100
61710042 Quick Tie 320x4.4 RD red no 320.0 x 4.4 230.0 100
61710043 Quick Tie 665x6.6 RD red no 665.0 x 6.6 370.0 100
Black
61721101 Quick Tie 120x3.5 BK black no 120.0 x 3.5 130.0 100
61721102 Quick Tie 240x3.9 BK black no 240.0 x 3.9 180.0 100
61721103 Quick Tie 320x4.4 BK black no 320.0 x 4.4 230.0 100
61721104 Quick Tie 665x6.6 BK black no 665.0 x 6.6 370.0 100
Available from stock
Available soon
Not available

Benefits

  • Low-cost, reopenable and reusable cable ties suitable for lightweight loads
  • Round profile guarantees high mechanical strength and a firm seal
  • Dual-closure design makes it possible to create a hanging loop

Application range

  • When something has to be bundled or fixed quickly at short notice
  • For sealing of bags and sacks

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000046
  • ETIM 6.0 Class-Description: Cable tie

Colour delivered

  • Black (UV-resistant)
  • Red

Material

  • Polyethylene

Temperature range

  • -40°C to +70°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.