HITRONIC® POF DUPLEX CABLE
Polymer optical fibre as duplex fibre cable version with PUR sheath for fixed or flexible application
HITRONIC® POF DUPLEX PE cable with PE twin buffered fibres, PUR outer sheath, non-metallic strain relief, cable colour orange; J-V2Y(ZN)11Y 2P980/1000
For direct connector assembly
Available from stock
In stock in Germany
Not available
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- Buffered fibre: 2.2 mm
- Cable: see table
Core identification code
- Black, orange
Fibre type
- 2x
- POF - P980/1000
Standard designation
- J-V2Y(ZN)11Y
Optical fibre type
- Core material: PMMA
- Cladding material: fluoropolymers
Permissible bending radius
- ≥ 10 x outer diameter
Permissible tensile force
- Fixed installation: 100 N (PE-PUR),
130 N (Heavy PE-PUR) - Short-term: 400 N
Temperature range
- Operation: -40°C to +7 °C
(FD: -20°C to +70°C) - Installation: -10°C to +50°C
Benefits
- Optical data transmisson up to 70m
- Easy to handle
- No intereference by external fields
- No grounding problems
- Suitable for direct connector assembly
Application range
- For optical signal transmission in industrial applications
- FD cable version:
for flexible applications (power chains)
Product features
- Outer sheath flame-retardant and halogen-free
- Resistant to abrasion, oil, microbes and hydrolysis
- Adhesion-free
- FD cable version:
5.000.000 bending cycles
Product Make-up
- Polymer Optical Fibre (POF)
- PE buffer tube
- Fibre colour coding: black, orange
- Aramid yarns as strain relief
- PUR outer sheath, orange (RAL 2003)