POF Connector F-SMA and ST(BFOC)
Accessories for polymer optical fibre cables, connector type FSMA and ST(BFOC)
POF Connector F-SMA and ST(BFOC) for different cable types and dimensions, for crimping or clamping
FSMA and ST(BFOC) connectors for POF cable assembly
Available from stock
In stock in Germany
Not available
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001122
- ETIM 5.0 Class-Description: Fibre optic connector
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001122
- ETIM 6.0 Class-Description: Fibre optic connector
Benefits
- As crimp or clamp version for easy assembling
Product features
- FSMA and ST(BFOC) connector
with knurled nut or
hexagonal nut for crimping,
gluing or easy clamping - Suitable for 2.2 mm POF
- Available for different cable diameters
(2.2 mm and 6.0 mm) - Connector including bend protection boot and dust cap
- bend protection boot colour:
black and red