POF Connector and Adapter HFBR
Connector and adapters for polymer optical fibre cables, type HFBR family (HFBR4501/4503/4506/4511/4513/4516/4531/4532/4533)
POF Connector And Adapter for HFBR family (HFBR4501/4503/4506/4511/4513/4516/4531/4532/4533)
Available from stock
In stock in Germany
Not available
Benefits
- Compatible with HP Versatile Link
Connectors and Components series - Different colours for channel coding
Application range
- Factory automation
- Medical equipment
- Telecommunications Switching Systems
- Automotive Networks
- Printed Circuit Board
Product features
- HFBR connector series for 2.2 mm POF with dust cap
- For crimping or clamping
- Simplex or Duplex variations
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001122
- ETIM 5.0 Class-Description: Fibre optic connector
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001122
- ETIM 6.0 Class-Description: Fibre optic connector
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.