POF Adapter ST (BFOC)

Adapter for connector type ST(BFOC)

POF Adapter for ST(BFOC) connectors: ST comply with IEC61754-2

Can be used for POF and PCF connector types

Article number Article designation Base Unit Price (base price)
ST(BFOC) Adaptera
29420099
POF Adapter ST (BFOC) /4PC
Available from stock
Available soon
Not available

Product features

  • ST(BFOC) adapter with flange, fixing nuts and lock washer

Norm references / Approvals

  • ST comply with IEC standard 61754-2

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000752
  • ETIM 5.0 Class-Description: Fibre optic coupler

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000752
  • ETIM 6.0 Class-Description: Fibre optic coupler

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.