HITRONIC® HDH Mini-Breakout Cable
Divisible indoor cable (distribution-style) with LSZH outer sheath, halogenfree; J-V(ZN)HH
Indoor cable for fixed installation in cable ducts with up to 12 fibres single-mode or multimode ; J-V(ZN)HH
- CPR: Article number choice under www.lappkabel.com/cpr
- Mini breakout/distribution cable for direct connector assembly
Available from stock
In stock in Germany
Not available
Benefits
- Very easy to install due to small dimensions, high flexibility, and small bending radius
- Suitable for field assembly
- Universal cable for cabling of
buildings - Zero electromagnetic interference as the cable contains no metal (totally dielectric)
Application range
- For indoor use
- Tertiary cabling
- Structured cabling - backbone
- Methods of Deployment: laying in trunking, ducts, trays, empty plastic pipes, building riser, raised floors and plenums
Product features
- Up to 12 tight-buffered fibres (900µm)
- Colour-coded fibres
- Outer sheath flame-retardant and halogen-free
- Mechanically robust
Product Make-up
- Tight-buffered fibres
- Water-blocking reinforced glass yarn strain relief
- LSZH outer sheath
- Colour: aqua (RAL 6027) for OM3,
orange (RAL 2003) for OM2 and OM1 - Available on request: single-mode OS2 (yellow) and multimode OM4 (violet)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- tight-buffer (secondary coated fibre): 900µm
- Cable: see table
Core identification code
- Buffered-fibre colour code see
data sheet
Fibre type
- GOF - Glass Optical Fibre
Standard designation
- J-V(ZN)H
Optical values
- see data sheet
Optical fibre type
- Core material: glass
- Cladding material: glass
Permissible bending radius
- Static: ≥ 15 x outer diameter
- Dynamic: ≥ 20 x outer diameter
Temperature range
- Fixed installation: -20°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- The cables can also be supplied as pre-terminated fibre optic trunks.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
- Available on request with Multimode OM4 fibres.