EPIC® MC Module: Universal Bus
The mixed assembly guarantees high flexibility. For applications in mechanical and plant engineering, for printing machines and slide-in technology.
The universal Bus module has screw termination and is suitable for use in control systems and lighting and sound systems.
- Connector for shielded data cables
- Lever for rapid removal of the module
Available from stock
Available soon
Not available
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Application range
- Plant engineering
- Light & sound technology
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
-
Rated voltage (V)
- 30 V
-
Rated current (A)
- 1 A
-
Pollution degree
- 3
-
Contacts
- Copper alloy, gold-plated
-
Number of contacts
- 4 + shield
-
Termination methods
- Screw termination: 0.08 - 1.5 mm²
-
Cycle of mechanical operation
- 100
-
Temperature range
- -20 °C ... +85 °C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.