EPIC® MC Module: PROFIBUS DP
The mixed assembly guarantees high flexibility. For applications in mechanical and plant engineering, for printing machines and slide-in technology.
PROFIBUS DP module is suitable for continuous bus operation and has screw termination, which ensures easy installation.
- Profibus DP module for uniterruptible fieldbus operation
- Lever for rapid removal of the module
Available from stock
Available soon
Not available
Benefits
- Uninterrupible fieldbus operartion when pulling the connector
- Transmission rate up to 12 MBit/s
- Easy assembly by screw connection
- Shielding connection by strain relief
Application range
- Plant engineering
- Light & sound technology
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
-
Rated voltage (V)
- 30 V
-
Rated current (A)
- 1 A
-
Pollution degree
- 3
-
Contacts
- Copper alloy, gold-plated
-
Number of contacts
- 2 / 4 + shield
-
Termination methods
- Screw termination: for Profibus cable
-
Cycle of mechanical operation
- 100
-
Temperature range
- -20 °C ... +85 °C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.