e-Shop

EPIC® Cover plates

The cover plates are intended to cover the openings in the panels for built-in H-B type housing.

Article number Article description Version Pieces / PU Base Unit Price (base price)
10018920
H-B 6 for H-B 6 panel-mount base housing 10
10018921
H-B 10 for H-B 10 panel-mount base housing 10
10018922
H-B 16 for H-B 16 panel-mount base housing 10
10018923
H-B 24 for H-B 24 panel-mount base housing 10
Available from stock
Available soon
Not available

Product features

  • For coverage of panel cut-outs for panel-mount base housings type H-A and H-B

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002309
  • ETIM 5.0 Class-Description: Adapter plate industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002309
  • ETIM 6.0 Class-Description: Adapter plate industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.