e-Shop

EPIC® Protective cover H-A

The protective cover made of thermoplastic is suitable for use with H-A 10, H-A 16, H-A 32 and H-A 48 housings.

Mechanical resistanceReliabilityWaterproof

Article number Article descriptionVersionBoltsSecuring cordClampMaterialPackaging unitBase Unit

Price (base price)

with bolts for H-A 10-32 panel-mount base, surface-mount base, cable coupler hood
10457700
H-A 10 KDBfor housing H-A 102--Plastic5
10469700
H-A 16 KDBfor housing H-A 162--Plastic5
10481700
H-A 32 KDBfor housing H-A 324--Plastic5
10457500
H-A 10 KDBFfor housing H-A 102with cable lug-Plastic5
10469500
H-A 16 KDBFfor housing H-A 162with cable lug-Plastic5
10481500
H-A 32 KDBFfor housing H-A 324with cable lug-Plastic10
with lever for H-A 10-32 hoods
10457800
H-A 10 KDTfor H-A 10 hood--2 snap-in hooksPlastic5
10469800
H-A 16 KDTfor H-A 16 hood--2 snap-in hooksPlastic5
10481800
H-A 32 KDTfor H-A 32 hood--4 snap-in hooksPlastic5
10457600
H-A 10 KDTFfor H-A 10 hood-with loop2 snap-in hooksPlastic5
10469600
H-A 16 KDTFfor H-A 16 hood-with loop2 snap-in hooksPlastic5
10481600
H-A 32 KDTfor H-A 32 hood-with loop4 snap-in hooksPlastic10
Available from stock
In stock in Germany
Not available

Product features

  • Retaining cord with cable lug for attachment with screw on mounting base or wall
  • Retaining cord with variable loop for attachment to the cable
  • Protective cover made of thermoplastics for H-A 10, H-A 16, H-A 32, H-A 48 housings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002314
  • ETIM 5.0 Class-Description: Cap for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002314
  • ETIM 6.0 Class-Description: Cap for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.