e-Shop

EPIC® Fixing screws

The fastening screws can be used to securely connect the inserts to the H-A 3 housings.

Spare part screws for fixing EPIC® inserts in housings

Article number Article description Pieces / PU Base Unit Price (base price)
Fastening screws
44423017
Screw with O-ring for EPIC H-A 3/4, H-D7/8, H-Q 5 10
44423018
Screw for EPIC® STA inserts 10
Available from stock
Available soon
Not available

Application range

  • Accessories for an effective use of EPIC® rectangular connectors

Product features

  • Spare parts for fastening inserts in H-A 3 housings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.