EPIC® Collar
Never be without it: the metal collar quickly frees up more room in the connector housing. PG articles compensate for different connection threads (metric to PG) as adapters. Different variants of the collar are available.
Article number | Base Unit | Price (base price) | |
---|---|---|---|
10016000 | |||
10016004 | |||
10016001 | |||
10016005 | |||
10016002 | |||
10016006 | |||
10016003 | |||
10016007 |
Available from stock
In stock in Germany
Not available
Benefits
- Creates additional room in the connector housing and acts as an adapter, depending on the variant, for providing compatibility between the metric and the PG connection thread.
- Simple assembly by using an open-end wrench.
- Available in different thread sizes.
- Can be combined with metric or PG cable glands (depending on the article).
- Mounted O-ring enables optimum sealing to the housing (protection class IP 68 (5 bar)).
Application range
- Can be used with many EPIC® rectangular connector housings.
- Withstands high chemical and mechanical stress.
- Suitable for outdoor use.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000938
- ETIM 5.0 Class-Description: Enlargement/reducing ring
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000938
- ETIM 6.0 Class-Description: Enlargement/reducing ring
Material
- Nickel-plated brass
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.