e-Shop

EPIC® Locking levers for H-A, H-B

The metal levers function as closing levers and spare parts for the connector housings of H-A and H-B types.

Article number Article description Version Material Pieces / PU Base Unit Price (base price)
Single and double levers for H-A and H-B housings
10458000
H-A 10 LB single lever for H-A 10 housing Steel 10
10468000
EPIC H-A 16 LB/H-B 32 QB single lever for H-A 16 housing, double lever for H-B 32 housing Steel 10
10049000
H-B 10-24 QB double lever for H-B 10 - 24 housing Steel 10
10017000
H-B 6 LB single lever for H-B 6 housing Steel 10
10017100
H-B 6 LB-K single lever for H-B 6 housing Stainless steel 10
10049100
H-B 10-24 QB-K double lever for H-B 10 - 24 housing Stainless steel 10
Available from stock
Available soon
Not available

Product features

  • Locking levers as spare parts for H-A and H-B housings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.