e-Shop

SKINTOP® CUBE

SKINTOP® CUBE, cable bushing system with oil resistance, variable range of clamping force and vibration-safe module fixation

  • Innovative multi-cable bushing system with variable clamping ranges for high flexibility in assembling.
  • When disassembling, the frame can remain on the housing and the plug-in module remains securely on the cable.

Wide clamping range Assembly time Optimum strain relief Space requirement Connector with standard housing unit

CE cRUus

Article number Article designation / size Ø F mm Max. number of executions Pieces / PU Base Unit Price (base price)
SKINTOP® CUBE Frame
52220000
SKINTOP® CUBE FRAME 16 - 8 1
52220001
SKINTOP® CUBE FRAME 24 - 10 1
SKINTOP® CUBE clip modules
52220004
SKINTOP® CUBE MODULE 20x20 BLIND 1.0 - 3.0 - 5
52220002
SKINTOP® CUBE MODULE 20x20 SMALL 4.0 - 6.0 - 5
52220003
SKINTOP® CUBE MODULE 20x20 LARGE 6.0 - 9.0 - 5
52220040
SKINTOP® CUBE MODULE 20x20 AS-I BUS - - 5
52220005
SKINTOP® CUBE MODULE 40x40 SMALL 9.0 - 12.0 - 5
52220006
SKINTOP® CUBE MODULE 40x40 LARGE 12.0 - 16.0 - 5
52220007
SKINTOP® CUBE MODULE 40x40 BLIND - - 5
Available from stock
Available soon
Not available

Benefits

  • Variable clamping range
  • Vibration-safe module fixation
  • Strain relief
  • Oil resistance
  • Simplified servicing due to easy assembling and disassembling

Application range

  • For installation of harnessed cables
  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • Apparatus and switch cabinet construction
  • Electronic installations
  • Automation technology

Norm references / Approvals

  • UL 50, UL 50E, CSA C22.2
  • UL 508A for Industrial Control Panels
  • UL File No. E349737

Product Make-up

  • The SKINTOP® CUBE system consists of the SKINTOP® CUBE FRAME and the clip modules SKINTOP® CUBE MODULE.
  • For cut-outs for industrial connectors with standard defined boreholes.
  • For cut-outs for 16-pin industrial connectors (36 x 86 mm)
  • For cut-outs for 24-pin industrial connectors (36 x 112 mm)

Note

  • SKINTOP® CUBE MODULE 20x20 BLIND can be used as a blind module and for clamping ranges 1 - 3 mm
  • For better strain relief, the cable bundle can be fixed with help of a cable tie

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000240
  • ETIM 5.0 Class-Description: Cable entry

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000240
  • ETIM 6.0 Class-Description: Cable entry

Certifications

  • UL File No. E349737
  • Fire behaviour according to UL94 HB (Frame) and V-0 (Modules)

Note

  • The installation dimensions and possible module combinations can be found in appendix T21

Material

  • Frame: glass fibre-reinforced polyamide
    Frame seal: CR
    Clip module: special polypropylene
    Clip module seal: LSE 2

Protection rating

  • IP 64

Temperature range

  • Dynamic: -20°C up to +80°C
  • Static: -40°C up to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.