e-Shop

Deciband AHIB

insulated conductor end sleeves with mini-crimp seal, small packaging unit

Halogen-free

Article number Article designation For mm² Colour l1 mm l2 mm d1 mm s1 mm d2 mm s2 mm Content Pieces / PU Base Unit Price (base price)
61794760 Deciband AHIB 0.34 turquoise 10.5 6 0.8 0.25 2 0.25 10 x 100 1
61794770 Deciband AHIB 0.5 orange 13.5 8 1.1 0.15 2.5 0.25 10 x 100 1
61794780 Deciband AHIB 0.75 white 14 8 1.3 0.15 2.8 0.25 10 x 100 1
61794790 Deciband AHIB 1 yellow 14.5 8 1.5 0.15 3 0.3 10 x 100 1
61794800 Deciband AHIB 1.5 red 14.5 8 1.8 0.15 3.4 0.3 10 x 100 1
61794810 Deciband AHIB 2.5 blue 15 8 2.3 0.15 4.2 0.3 10 x 100 1
Available from stock
Available soon
Not available

Application range

  • Packs of insulated conductor end sleeves with mini-crimp seal

Included

  • Insulated conductor end sleeves in standard length in strips with 10 linked mini-crimp bags of 100 conductor end sleeves
  • Mini crimp lock for individual separation of bags

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000005
  • ETIM 5.0 Class-Description: Cable end sleeve

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000005
  • ETIM 6.0 Class-Description: Cable end sleeve

General

  • Halogen-free

Material

  • Copper/PP
  • Surface: tin-plated

Temperature range

  • -5°C to +105°C

  • Other sizes and colours are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.