e-Shop

DIN assorted boxes conductor end sleeves

The DIN conductor end sleeves are stored in a practical box with an assortment of cross-sections, making them readily available.

Halogen-free

Article number Article designation For mm² Suitable crimp insert Contents (unit) PU Base Unit Price (base price)
DIN assortment box
61802040 DIN assortment box I 0.25 - 1 PEW 12.090 150 x 1 1
61802041 DIN assortment box II 0.5 - 2.5 PEW 12.090 400 x 1 1
61802042 DIN assortment box III 4 - 16 PEW 12.090 / PEW 12.091 100 x 1 1
Available from stock
Available soon
Not available

Benefits

  • Convenient assortment boxes - several diameters always at your fingertips

Norm references / Approvals

  • The insulated conductor end sleeves are in accordance with DIN 46228, part 4 (0.25 mm² and 0.34 mm² not standardised) in assortment boxes

Product Make-up

  • DIN assortment box I:
    30 x 0.25 - 6 mm BU, 30 x 0.34 - 6 mm YE, 30 x 0.5 - 8 mm WH, 30 x 0.75 - 8 mm GY, 30 x 1.00 - 8 mm RD
  • DIN assortment box II:
    50 x 0.5 - 8 mm WH, 100 x 0.75 - 8 mm GY, 100 x 1.00 - 8 mm RD, 100 x 1.5 - 8 mm BK, 50 x 2.5 - 8 mm BU
  • DIN assortment box III:
    40 x 4.00 - 10 mm GY, 20 x 6.0 - 12 mm YE, 20 x 10.00 - 12 mm RD, 10 x 16.00 - 12 mm BU

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000524
  • ETIM 5.0 Class-Description: Assortment box for installation- and connection material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000524
  • ETIM 6.0 Class-Description: Assortment box for installation- and connection material

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.