e-Shop

Conductor end sleeves AH, not insulated

Uninsulated/not-insulated conductor end sleeves for cabinet builders

Now with UL approval

CULUS

Article number Article designation For mm² UL certification l1 mm d1 mm d2 mm s mm Suitable crimp insert Pieces / PU Base Unit Price (base price)
Conductor end sleeves AH, not insulated
62120200
AH DIN 0,5/6 0.5 yes 6 1 2.1 0.15 PEW 12.090 500
62120210
AH DIN 0,75/6 0.75 yes 6 1.2 2.3 0.15 PEW 12.090 500
61721530
AH DIN 0,75/10 0.75 yes 10 1.2 2.3 0.15 PEW 12.090 500
62120220
AH DIN 1/6 1 yes 6 1.4 2.5 0.15 PEW 12.090 500
61721540
AH DIN 1/10 1 yes 10 1.4 2.5 0.15 PEW 12.090 500
62120230
AH DIN 1,5/7 1.5 yes 7 1.7 2.8 0.15 PEW 12.090 500
61721550
AH DIN 1,5/10 1.5 yes 10 1.7 2.8 0.15 PEW 12.090 500
62120240
AH DIN 2,5/7 2.5 yes 7 2.2 3.4 0.15 PEW 12.090 500
61721560
AH DIN 2,5/12 2.5 yes 12 2.2 3.4 0.15 PEW 12.090 500
62120250
AH DIN 4/9 4 yes 9 2.8 4 0.2 PEW 12.090 500
62120260
AH DIN 6/10 6 yes 10 3.5 4.7 0.2 PEW 12.090 500
62120270
AH DIN 10/12 10 yes 12 4.5 5.8 0.2 PEW 12.091 500
62120280
AH DIN 16/12 16 yes 12 5.8 7.5 0.2 PEW 12.091 500
Available from stock
Available soon
Not available

Benefits

  • Slightly funnel-shaped opening makes it easy to slip it onto the core

Application range

  • Control cabinet wiring

Norm references / Approvals

  • In accordance with DIN 46228
  • UL File No. E507990, see table

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000005
  • ETIM 5.0 Class-Description: Cable end sleeve

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000005
  • ETIM 6.0 Class-Description: Cable end sleeve

Material

  • Tinned electrolyte copper

Temperature range

  • - 55°C up to +200 °C

  • Other sizes are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.