e-Shop

AHI assorted boxes

Insulated DIN conductor end sleeves for several diameters in a box

Halogen-free

Article number Article designation For mm² Suitable crimp insert Contents (unit) PU Base Unit Price (base price)
AHI assortment box
61794720 AHI assortment box I 0.25 - 1 PEW 12.090 150 x 1 1
61794730 AHI assortment box II 0.5 - 2.5 PEW 12.090 400 x 1 1
61794740 AHI assortment box III 4 - 16 PEW 12.090 / PEW 12.091 100 x 1 1
Available from stock
Available soon
Not available

Benefits

  • Convenient assortment boxes - several diameters always at your fingertips

Norm references / Approvals

  • The insulated conductor end sleeves are in accordance with DIN 46228, part 4 (0.25 mm² and 0.34 mm² not standardised) in assortment boxes

Product Make-up

  • AHI assortment box I (yellow):
    30 x 0.25 - 6 mm LBU, 30 x 0.34 - 6 mm TQ, 30 x 0.5 - 8 mm ON, 30 x 0.75 - 8 mm WH, 30 x 1.00 - 8 mm YE
  • AHI assortment box II (orange):
    50 x 0.5 - 8 mm OG, 100 x 0.75 - 8 mm WH, 100 x 1.00 - 8 mm YE, 100 x 1.5 - 8 mm RD, 50 x 2.5 - 8 mm BU
  • AHI assortment box III (blue):
    50 x 4.00 - 10 mm GY, 20 x 6.0 - 12 mm BK, 20 x 10.00 - 12 mm WH, 10 x 16.00 - 12 mm GN

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000524
  • ETIM 5.0 Class-Description: Assortment box for installation- and connection material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000524
  • ETIM 6.0 Class-Description: Assortment box for installation- and connection material

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.