e-Shop

Conductor end sleeves XL, insulated

Insulated conductor end sleeves particular for UL (MTW)-CSA-HAR multi-standard single cores, funnel-shaped insulation sleeve opening

Halogen-free

Article number Article designation For mm² UL certification Colour l1 mm l2 mm d1 mm s1 mm d2 mm s2 mm Suitable crimp insert Pieces / PU Base Unit Price (base price)
61802061 Conductor end sleeves XL 0.5 WH 8 0.5 no white 13.5 8 1.1 0.15 3 0.25 PEW 12.090 500
61802062 Conductor end sleeves XL 0.5 WH 10 0.5 no white 15.5 10 1.1 0.15 3 0.25 PEW 12.090 500
61802063 Conductor end sleeves XL 0.75 GY 8 0.75 no grey 14 8 1.3 0.15 3.4 0.3 PEW 12.090 500
61802064 Conductor end sleeves XL 0.75 GY 10 0.75 no grey 16 10 1.3 0.15 3.4 0.3 PEW 12.090 500
61802065 Conductor end sleeves XL 1.0 RD 8 1 no red 14 8 1.5 0.15 3.4 0.3 PEW 12.090 500
61802066 Conductor end sleeves XL 1.0 RD 10 1 no red 16 10 1.5 0.15 3.4 0.3 PEW 12.090 500
61802067 Conductor end sleeves XL 1.5 BK 8 1.5 no black 14 8 1.8 0.15 3.8 0.3 PEW 12.090 500
61802068 Conductor end sleeves XL 1.5 BK 10 1.5 no black 16 10 1.8 0.15 3.8 0.3 PEW 12.090 500
61802069 Conductor end sleeves XL 16.0 BU 12 16 no blue 23 12 6 0.2 9.5 0.4 PEW 12.091 100
Available from stock
Available soon
Not available

Benefits

  • The specially produced conductor end sleeves with funnel-shaped insulation sleeve opening make it significantly easier to slip on the strands

Application range

  • Suitable conductor end sleeves for UL(MTW)-CSA-HAR multi-standard single cores
  • Because of their certifications for numerous markets, special conductor end sleeves with the cross sections listed below are needed for our multi-standard single cores
  • The conductor is permanently connected to the collar by crimping

Norm references / Approvals

  • All DIN conductor end-sleeves are in accordance with DIN 46228 Part 4

Note

  • For 2,5 mm², 4 mm², 6 mm² and 10 mm² the standard AHI end sleeves could be used as the insulation thickness does only vary slightly from "standard cables"

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000005
  • ETIM 5.0 Class-Description: Cable end sleeve

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000005
  • ETIM 6.0 Class-Description: Cable end sleeve

Info

  • Halogen-free and silicone-free

Material

  • Sleeve made of tin-plated electrolytic copper
  • Polypropylene plastic collar

Temperature range

  • Permanent load -5°C up to +105°C, temporary load +120°C

  • Sleeves are available in 8 and 10 mm lengths, depending on the type of application.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.