SILVYN® FG
SILVYN® FG metal conduit with white PVC jacket for certified use in the food and beverage industry
Specifically for the food and drinks industry
Benefits
- FDA-approved outer sheath
- Smooth, white surface makes it easy to clean
- Protects against liquids
- High-tensile
- High crush-resistance
Application range
- Food and beverage industry, especially for production and processing equipment of milk and meat products
- Food packaging machinery
- Pharmaceutical industry
- Mechanical engineering
- Plant engineering
Product features
- Flexible
- Crush-resistant
- Impact-resistant
- High-tensile
Norm references / Approvals
- Certified according to FDA CFR 21 and NSF 51 (standard for the USA)
Product Make-up
- Spirally-wound heavy metal protective conduit with roughened profile
- Special, FDA-approved plastic sheath
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001179
- ETIM 5.0 Class-Description: Protective metallic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001179
- ETIM 6.0 Class-Description: Protective metallic hose
-
Colour delivered
- White
- Blue
-
Material
- Electro-galvanised, strip-wound inner hoop-steel hose with special plastic sheath
-
Temperature range
- -20°C to +60°C
- Short-term: +80 °C
-
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.