e-Shop

SILVYN® FG NM

SILVYN® FG NM with blue jacket for certified use in the food and beverage industry

  • All-plastic conduit
  • Specifically for the food and drinks industry

Food & Beverage Good chemical resistance Reliability Waterproof

CE ECOLAB

Article number Nominal size ID x OD mm Bending radius (mm) PU ring (m) Base Unit Price (base price)
SILVYN® FG NM blue
55503370
3/8" 12.6 x 17.8 70 30
55503371
1/2" 16.0 x 21.1 100 30
55503372
3/4" 21.0 x 26.4 130 30
55503373
1" 26.5 x 33.1 180 30
55503374
1 1/4" 35.1 x 41.8 225 15
55503375
1 1/2" 40.3 x 47.8 255 15
55503376
2" 51.6 x 59.9 310 15
Available from stock
Available soon
Not available

Benefits

  • FDA-approved outer sheath
  • Smooth, blue surface makes it easy to clean
  • Protects against liquids

Application range

  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • Food packaging machinery
  • Pharmaceutical industry
  • Mechanical engineering
  • Plant engineering

Product features

  • Flexible
  • Dimensionally stable
  • Flame-retardant

Norm references / Approvals

  • Certified according to FDA CFR 21 and NSF 51 (standard for the USA)
  • ECOLAB®
    Industry standard in the field of professional cleaning and disinfection in the food and beverage industry

Product Make-up

  • Hard PVC inner spiral
  • Special, FDA-approved plastic sheath

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001177
  • ETIM 5.0 Class-Description: Protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001177
  • ETIM 6.0 Class-Description: Protective plastic hose

Certifications

  • FDA CFR 21
    NSF 51

On request

  • Also in grey and white colour

Colour delivered

  • Blue

Material

  • Special soft PVC sheath with hard PVC spiral

Temperature range

  • -20°C to +60°C
  • Short-term: +80 °C

  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.