e-Shop

SILVYN® HYGIENIC

The stainless steel fitting SILVYN® HYGIENIC is designed in accordance with the industrial hygiene requirements

  • Ideal for hygienic critical areas - resistant, edge-free, robust and reliable
  • No gaps, voids or outer lying thread - so no risk of contamination of food machines, facilities or components

Food & Beverage Mechanical and plant engineering Good chemical resistance Cold-resistant Corrosion-resistant Mechanical resistance Oil-resistant Robust Reliability Temperature-resistant Waterproof

CE

Article number Metric size Clear opening (mm) Suitable conduit nominal size Pieces / PU Base Unit Price (base price)
SILVYN® HYGIENIC
55510700
16 x 1.5 10.7 3/8" 1
55510701
20 x 1.5 14.5 1/2" 1
55510702
25 x 1.5 18.7 3/4" 1
55510703
32 x 1.5 24.6 1" 1
55510704
40 x 1.5 32.7 1 1/4" 1
55510705
50 x 1.5 37.7 1 1/2" 1
Available from stock
Available soon
Not available

Benefits

  • Hygienic Design for ideal cleaning results
  • Smooth surfaces and no edges prevent the accumulation of fluids and formation of micro-organisms

Application range

  • Food machinery, equipment and components
  • Pharmaceutical industry
  • Mechanical engineering

Product features

  • High chemical and thermal stability with very aggressive media such as Detergents and disinfectants, acids and alkalis during cleaning processes etc.

Norm references / Approvals

  • DIN EN 1672-2
    Guideline for the design of machinery
  • DIN EN ISO 14159
    Security of machinery – Hygienic requirements for the design of machinery

Product Make-up

  • Material and shape provide an easy and safe cleaning
  • By the blue coloring of the sealing material clearly distinguishable from foodstuffs
  • Rounded key areas for mounting with standard tools

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Norm references / Approvals

  • IEC EN 61386-23

Material

  • Body: Stainless Steel (Grade 316)
    Insert: Nickel Plated Brass
    Inner seal: Polyamide 6
    Sealing material: Special Elastomer

Protection rating

  • IP66
    IP67
    IP68 (2 bar)
    IP69

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.