e-Shop

FLEXIMARK® Character holders PTE

FLEXIMARK® Character holders PTE for marking cables with labels or character strips. For assembly with cable ties.

Suitable for outdoor use Good chemical resistance Halogen-free Acid-resistant UV-resistant

Article number Article designation Length (mm) Max. height of holder (mm) Markers / PU PU Base Unit Price (base price)
Character holders PTE
83253012
FLEXIMARK® PTE 6-1000 mm TR (Plastic bag) 1000 6 10 1
83259950
FLEXIMARK® PTE 6-10 m TR (Box) 10000 6 1 1
83252081
FLEXIMARK® PTE 9,5-285 mm TR (Plastic bag) 285 9.5 10 1
83252084
FLEXIMARK® PTE 9,5-1000 mm TR (Plastic bag) 1000 9.5 10 1
83259961
FLEXIMARK® PTE 9.5-15 m TR (Box) 15000 9.5 1 1
83259951
FLEXIMARK® PTE 9.5-10 m TR (Box) 10000 9.5 1 1
83252028
FLEXIMARK® PTE 12-285 mm TR (Plastic bag) 285 12 10 1
83252027
FLEXIMARK® PTE 12-1000 mm TR (Plastic bag) 1000 12 10 1
83259952
FLEXIMARK® PTE 12-10 m TR (Box) 10000 12 1 1
83251060
FLEXIMARK® PTE 19-285 mm TR (Plastic bag) 285 19 10 1
83259953
FLEXIMARK® PTE 19-5 m TR (Box) 5000 19 1 1
83251061
FLEXIMARK® PTE 19-1000 mm TR (Plastic bag) 1000 19 10 1
83259954
FLEXIMARK® PTE 25-5 m TR (Box) 5000 25 1 1
Accessories for character holder PTE 9.5mm
83252005 FLEXIMARK® Lock Button Mini FLKA 5206 YE - - 500 1
83252020 FLEXIMARK® End clap Mini FLG 5242 YE - - 100 1
Available from stock
Available soon
Not available

Benefits

  • Additional protection against UV- radiation and diverse chemicals
  • Ensure high flexibility: Character holders can be cut to the desired length

Application range

  • Suitable for FLEXIMARK® Flexilabels LFL as well as for DYMO® industry tapes
  • For cable/conduit marking
  • Assembly with 2.6 mm cable ties or fasten with screws and rivets when using end caps

Included

  • Delivery in a plastic bag or in a box (see picture): Character holders in plastic bag are already pre-cut to a particular size

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002248
  • ETIM 5.0 Class-Description: Mounting for labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002248
  • ETIM 6.0 Class-Description: Mounting for labelling material

Material

  • Halogen-free polyethylene

Temperature range

  • -75°C up to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.