e-Shop

FLEXIMARK® Character holders PGS

Pre-cutted FLEXIMARK® Character holders PGS for marking components in the electrical industry (as cabinets) with labels or character strips. For assembly with cable ties.

PGS 1-285 BK included in FLEXIMARK® sample bag (article no. M3251010)

Good chemical resistance Flame-retardant Halogen-free Acid-resistant UV-resistant

Article number Article designation Colour Length x height (mm) Markers / PU PU Base Unit Price (base price)
83252010
FLEXIMARK® PGS 10-285 WH white 285.0 x 10.0 10 1
83250002
FLEXIMARK® PGS 10-285 BK black 285.0 x 10.0 10 1
83252011
FLEXIMARK® PGS 10-1000 WH white 1000.0 x 10.0 10 1
83250003
FLEXIMARK® PGS 10-1000 BK black 1000.0 x 10.0 10 1
83252014
FLEXIMARK® PGS 10-1000 GY grey 1000.0 x 10.0 10 1
83250043 FLEXIMARK® Label cover 10-100 PGS 10 transparent 1000.0 x 10.0 10 1
Available from stock
Available soon
Not available

Benefits

  • Self-adhesive on many surfaces
  • Transparent cover ensures an additional protection of the label or the character strips

Application range

  • Suitable for FLEXIMARK® Flexilabels LFL as well as for DYMO® industry tapes
  • For marking component groups in the manufacturing of control cabinets
  • Fastening: bonding, or at temperatures > +45°C with screws or rivets

Product features

  • Extremely flame-retardant according toUL 94 V0

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002248
  • ETIM 5.0 Class-Description: Mounting for labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002248
  • ETIM 6.0 Class-Description: Mounting for labelling material

Colour delivered

  • Black, white, grey

Material

  • ABS plastic

Temperature range

  • -20 °C to +45 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.