e-Shop

Basic Tie cable tie

The basic series of the cable tie portfolio

Halogen-free UV-resistant

RU

Article number Article description UL certification Length x width (mm) Bundling Ø (mm) Tensile strength in N Pieces / PU Base Unit Price (base price)
Natural
61831001
Basic Tie 98x2.5 NAT yes 98.0 x 2.5 1.0 - 21.0 80.0 100
61831003
Basic Tie 160x2.6 NAT yes 160.0 x 2.6 1.0 - 40.0 80.0 100
61831004
Basic Tie 200x2.6 NAT yes 200.0 x 2.6 2.0 - 51.0 80.0 100
61831005
Basic Tie 140x3.5 NAT yes 140.0 x 3.5 2.5 - 32.0 180.0 100
61831006
Basic Tie 200x3.5 NAT yes 200.0 x 3.5 3.0 - 50.0 180.0 100
61831007
Basic Tie 290x3.5 NAT yes 290.0 x 3.5 3.0 - 79.0 180.0 100
61831013
Basic Tie 370x3.5 NAT yes 370.0 x 3.5 2.0 - 103.0 180.0 100
61831009
Basic Tie 160x4.5 NAT yes 160.0 x 4.5 2.5 - 38.0 220.0 100
61831011
Basic Tie 200x4.5 NAT yes 200.0 x 4.5 3.0 - 50.0 220.0 100
61831014
Basic Tie 290x4.5 NAT yes 290.0 x 4.5 3.5 - 78.0 220.0 100
61831016
Basic Tie 360x4.5 NAT yes 360.0 x 4.5 3.5 - 100.0 220.0 100
61831020
Basic Tie 240x7.8 NAT yes 240.0 x 7.8 3.5 - 63.0 540.0 100
61831021
Basic Tie 300x7.5 NAT yes 300.0 x 7.5 4.0 - 80.0 540.0 100
61831022
Basic Tie 365x7.5 NAT yes 365.0 x 7.5 8.0 - 100.0 540.0 100
61831023
Basic Tie 450x7.5 NAT yes 450.0 x 7.5 35.0 - 130.0 540.0 100
61831024
Basic Tie 540x7.5 NAT yes 540.0 x 7.5 35.0 - 158.0 540.0 100
61831025
Basic Tie 750x7.5 NAT yes 750.0 x 7.5 35.0 - 220.0 540.0 100
61831026
Basic Tie 780x9.0 NAT yes 780.0 x 9.0 34.0 - 233.0 700.0 100
Black (UV-resistant)
61831041
Basic Tie 98x2.5 BK yes 98.0 x 2.5 1.0 - 21.0 80.0 100
61831043
Basic Tie 160x2.6 BK yes 160.0 x 2.6 1.0 - 40.0 80.0 100
61831044
Basic Tie 200x2.6 BK yes 200.0 x 2.6 2.0 - 51.0 80.0 100
61831045
Basic Tie 140x3.5 BK yes 140.0 x 3.5 2.5 - 32.0 180.0 100
61831046
Basic Tie 200x3.5 BK yes 200.0 x 3.5 3.0 - 50.0 180.0 100
61831047
Basic Tie 290x3.5 BK yes 290.0 x 3.5 3.0 - 79.0 180.0 100
61831053
Basic Tie 370x3.5 BK yes 370.0 x 3.5 2.0 - 103.0 180.0 100
61831049
Basic Tie 160x4.5 BK yes 160.0 x 4.5 2.5 - 38.0 220.0 100
61831051
Basic Tie 200x4.5 BK yes 200.0 x 4.5 3.0 - 50.0 220.0 100
61831054
Basic Tie 290x4.5 BK yes 290.0 x 4.5 3.5 - 78.0 220.0 100
61831056
Basic Tie 360x4.5 BK yes 360.0 x 4.5 3.5 - 100.0 220.0 100
61831060
Basic Tie 240x7.8 BK yes 240.0 x 7.8 3.5 - 63.0 540.0 100
61831061
Basic Tie 300x7.5 BK yes 300.0 x 7.5 4.0 - 80.0 540.0 100
61831062
Basic Tie 365x7,5 BK yes 365.0 x 7.5 8.0 - 100.0 540.0 100
61831063
Basic Tie 450x7.5 BK yes 450.0 x 7.5 35.0 - 130.0 540.0 100
61831064
Basic Tie 540x7.5 BK yes 540.0 x 7.5 35.0 - 158.0 540.0 100
61831065
Basic Tie 750x7.5 BK yes 750.0 x 7.5 35.0 - 220.0 540.0 100
61831066
Basic Tie 780x9.0 BK yes 780.0 x 9.0 34.0 - 233.0 700.0 100
Available from stock
Available soon
Not available

Benefits

  • High resistance to bases, oils, greases, oil derivates and aromatic solvents
  • UV-resistant (black version)

Application range

  • Multipurpose cable tie for many applications

Norm references / Approvals

  • E-File number: E352714
  • Fire behaviour according to UL94 V-2

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000046
  • ETIM 6.0 Class-Description: Cable tie

Material

  • Polyamide 6.6
  • Halogen-free

Temperature range

  • -40°C up to +85°C
    Installation temperature: -10°C up to +60°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.