e-Shop

Ty-Rap® UV-stabilised cable ties with steel nose

Cable tie with steel nose is also available as weather-proof, UV-stabilised cable tie which is especially meant for outdoor uses.

Heat-resistant Corrosion-resistant UV-resistant

UL

Article number Article description UL certification Length x width (mm) Bundling Ø (mm) Tensile strength (N) Pieces / PU Base Unit Price (base price)
Black (UV-resistant)
61723010 TYB* 23 MX yes 92.0 x 2.3 2 - 16 80 1000
61723110 TY 232 MX yes 203.0 x 2.3 2 - 50 80 1000
61723120 TY 234 MX yes 356.0 x 2.3 2 - 102 80 1000
61723020 TYB* 24 MX yes 140.0 x 3.6 2 - 29 133 1000
61723130 TY 242 MX yes 208.0 x 3.6 2 - 50 180 1000
61723040 TY 26 MX yes 284.0 x 3.6 2 - 76 180 1000
61723140 TY 244 MX yes 368.0 x 3.6 2 - 103 180 1000
61723030 TYB* 25 MX yes 186.0 x 4.8 3.5 - 45 220 1000
61723150 TY 253 MX yes 290.0 x 4.8 3.5 - 78 220 1000
61723060 TY 28 MX yes 361.0 x 4.8 3.5 - 102 220 1000
61723160 TY 272 MX yes 223.0 x 6.9 6 - 50 540 500
61723050 TY 27 MX yes 340.0 x 7.0 6 - 90 540 500
61723070 TY 29 MX yes 771.0 x 6.9 6 - 229 540 500
Available from stock
Available soon
Not available

Benefits

  • High strength is constant even under harsh conditions: extreme temperature ranges, humidity and extreme cold
  • Lock is also resistant to shocks and vibrations
  • The steel blade is fixed to the tie head and is made from corrosion-resistant, anti-magnetic steel (type 316)

Application range

  • Used for outdoor installation and maintenance of power plants

Product features

  • Contain 2 % Carbon to meet military specifications

Norm references / Approvals

  • UL file number TY-RAP®: E49405, see table
  • Fire behaviour according to UL94 V-2

Included

  • Items provided with the add-in "B" (e.g. TYB 24 M) are supplied in a handy workbox, where the cable ties are arranged properly

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000046
  • ETIM 6.0 Class-Description: Cable tie

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • Polyamide 6.6
  • Halogen-free and silicone-free

Temperature range

  • -40°C to +85°C

  • B = box, otherwise plastic bag
  • TY-RAP® is a registered trademark of ABB.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.