e-Shop

FLEXIMARK® Character holders PTEF / CAB

Pre-cutted FLEXIMARK® Character holders PTEF for marking cables with labels or character strips. For assembly with cable ties.

PTEF 9,5-35 included in FLEXIMARK® sample bag (article no. M3251010)

Suitable for outdoor use Good chemical resistance Halogen-free Acid-resistant UV-resistant

Article number Article designation A (mm) B (mm) C (mm) D (mm) Markers / PU PU Base Unit Price (base price)
Without cable ties
83254974
FLEXIMARK® PTEF 6-35 TR 8.7 6 35 47 50 1
83254960
FLEXIMARK® PTEF 9.5-18 TR 12.2 9.5 18 30 50 1
83254961
FLEXIMARK® PTEF 9.5-28 TR 12.2 9.5 28 40 50 1
83254963
FLEXIMARK® PTEF 9.5-35 TR 12.2 9.5 35 47 50 1
83254964
FLEXIMARK® PTEF 9.5-58 TR 12.2 9.5 58 70 50 1
83254965
FLEXIMARK® PTEF 9.5-70 TR 12.2 9.5 70 82 50 1
83280006
FLEXIMARK® PTEF 12-18 TR 14.8 12 18 30 50 1
83254976
FLEXIMARK® PTEF 12-28 TR 14.8 12 28 40 50 1
83254977
FLEXIMARK® PTEF 12-38 TR 14.8 12 38 50 50 1
83254978
FLEXIMARK® PTEF 12-58 TR 14.8 12 58 70 50 1
83254982
FLEXIMARK® PTEF 19-50 TR 21.7 19 50 62 50 1
With cable ties
83259091
FLEXIMARK® CAB 6-35 TR 8.7 6 35 47 50 1
83259087
FLEXIMARK® CAB 9.5-18 TR 12.2 9.5 18 30 50 1
83259084
FLEXIMARK® CAB 9.5-28 TR 12.2 9.5 28 40 50 1
83259088
FLEXIMARK® CAB 9.5-35 TR 12.2 9.5 35 47 50 1
83259086
FLEXIMARK® CAB 9.5-58 TR 12.2 9.5 58 70 50 1
83259078
FLEXIMARK® CAB 12-18 TR 14.8 12 18 30 50 1
83259079
FLEXIMARK® CAB 12-28 TR 14.8 12 28 40 50 1
83259080
FLEXIMARK® CAB 12-38 TR 14.8 12 38 50 50 1
83259081
FLEXIMARK® CAB 12-58 TR 14.8 12 58 70 50 1
83259070
FLEXIMARK® CAB 19-50 TR 21.7 19 50 62 50 1
Available from stock
Available soon
Not available

Benefits

  • Cost-saving, as you save the time for cutting
  • PC labels LFL are adapted to be pushed into different sizes of character-holder
  • Additional protection against UV- radiation and diverse chemicals

Application range

  • Suitable for FLEXIMARK® Flexilabels LFL as well as for DYMO® industry tapes
  • For cable/conduit marking
  • Assembly with 2.6 mm cable ties or fasten with screws and rivets when using end caps

Included

  • PTEF: without cable tiesCAB: with cable ties (135x2,6mm)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002248
  • ETIM 5.0 Class-Description: Mounting for labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002248
  • ETIM 6.0 Class-Description: Mounting for labelling material

Material

  • Halogen-free polyethylene

Temperature range

  • -75°C up to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.