e-Shop

EPIC® DATA CAN Sub-D PRO

CAN Bus-Connectors full-metall

Robust Data Connectors D-Sub (9-pin.) for CAN BUS, full metal housing, 360° shielding, EMC optimized version with M12 or spring type

  • High EMC protection
  • For cable diameters up to 10 mm

Supplementary automation components from Lapp Wide clamping range Mechanical resistance Optimum strain relief Robust Interference signals

DeviceNet CANopen

Article number Article designation Cable outlet PG-Interface Base Unit Price (base price)
Sub-D connector
21700590
ED-CAN-90-PG-PRO 90° yes
21700591
ED-CAN-AX-PRO 180° axial no
Available from stock
Available soon
Not available

Benefits

  • High flexibility by extended cable clamping range
  • Cost-saving due to quick and easy installation
  • Robust housing material for harsh environments
  • For EMC critical environments

Product features

  • Extended temperature range
  • High mechnical strength
    (200 contact durability)
  • less transmission loss
  • Bus termination is integrated
  • Sub-D pin assignment:
    CAN Low = Pin 2
    CAN High = Pin 7
    CAN Gnd = Pin 3
    GND = Pin 6 (90° version only)
    CAN V+ = Pin 9 (90° version only)
    (shield = housing)

Product Make-up

  • D-Sub plug, 9-pin, fixing screws 4-40 UNC
  • 360° shielding due full-metall housing (ZnAl)
  • External cable clamp connection ( 7 - 10 mm)
  • 90° version: With additional Sub-D port for programming/diagnostic ('PG')
  • 90° version: PG port with undetachable EMC Sub-D protection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001132
  • ETIM 5.0 Class-Description: D-Sub connector

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001132
  • ETIM 6.0 Class-Description: D-Sub connector

Dimensions

  • 63 x 45 x 18 - 90°
    81 x 36 x 15 - 180°
  • (LxWxH)

Connection type

  • Screwing

Protection rating

  • IP 30

Terminating resistor

  • 120 Ω

Interfaces

  • CAN-Bus station:
    D-SUB socket, 9-pin
    CAN-Bus cable:
    - screw terminals for wires 0.14 - 0.5 mm²

Permissble ambient conditions

  • Operating temperature: -20°C to +70°C

  • DeviceNet is a registered trademark of ODVA
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.