UNITRONIC® BUS CAN BURIAL
CAN bus cable with double outer sheath for outdoor/direct burial use
For CAN based communication acc. ISO 11898, direct burial, outdoor applications. Rugged, UV-resistant and weatherproof, temperature range from -40°C bis +80°C
Suitable for direct burial
Benefits
- Suitable for CAN communication according to ISO 11898
- Double-sheathed version, extremely tough, for installation without corrugated tubing
- Rugged, UV-resistant and weatherproof
- Diameter of inner sheath suitable for common connectors
Application range
- Useable for CAN based communication systems like CANopen
- Suitable for direct burial
- For outdoor applications
- For fixed installation or applications with occasional movements
Product Make-up
- Copper stranded 7x0,32
- Core insulation: PE
- Overall screening of braided tinned-copper strands
- Inner sheath: PVC, violet RAL (4001),
outer diameter: 7.1 mm - Outer sheath: PE, black RAL (9005),
outer diameter: 9.0 mm
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
-
Mutual capacitance
- (1 kHz): max. 40 nF/km
-
Peak operating voltage
- 300 V (not for power applications)
-
Conductor resistance
- (Loop): max. 74 Ohm /km
-
Minimum bending radius
- Flexible use: 8 x Outer Diameter
Fixed Installation: 4 x Outer Diameter -
Test voltage
- Core/core: 1500 V rms
-
Characteristic impedance
- 120 ohm
-
Temperature range
- Fixed installation: -40°C to +80°C
-
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.