e-Shop

ETHERLINE® ROBUST FR

Industrial Ethernet cable for food and baverage, Cat.5e and Cat.7 PROFINET cable Type B, Profinet cable with special TPE jacket for rugh environements, flame retardant Industrial Ethernet cables

  • For PROFINET applications
  • Flame-retardant

Supplementary automation components from Lapp Food & Beverage Mechanical and plant engineering Suitable for outdoor use Good chemical resistance Flame-retardant Interference signals UV-resistant

PROFINET ECOLAB

Article number Article designation Number of pairs and AWG per conductor Core diameter in mm Outer diameter mm Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
PROFINET Cat.5e
2170454
ETHERLINE® ROBUST PN FR Cat.5 2x2xAWG22/7 1.5 6.5 30.4 55
PROFINET Cat.7
2170455
ETHERLINE® ROBUST PN FR Cat.7 4x2xAWG23/7 1.5 8.7 48 80
Industrial Ethernet Cat.7
2170456
ETHERLINE® ROBUST FR Cat.7 FLEX 4x2xAWG26/7 1 6.2 27 40
Available from stock
Available soon
Not available

Benefits

  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Well-suited to steam cleaning

Application range

  • For flexible applications
    (7-wire stranded conductor)
  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • for industrial secondary and tertiary cabling according to EN 50173-3
    ISO/IEC 24702
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
  • Flame retardance makes it suitable for indoor and outdoor installations
  • 2pair: 10/100 Mbit/s for Industrial Ethernet
  • 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet
  • Many applications with Industrial Ethernet, e.g. PROFINET type B, i.e. fixed installation and flexible use.

Norm references / Approvals

  • UV-resistant according to ISO 4892-2
  • Flame-retardant according IEC 60332-1-2
  • Ozone-resistant according to EN 50396

Product Make-up

  • 7-wire bare stranded copper conductor
  • Core insulation: Based on Polyolefin
  • Screening: wrapped with braided tinned-copper wires
  • Outer sheath made of special TPE
  • Colour: black

Classification ETIM 5

  • ETIM 5.0/6.0 Class-ID: EC000830
  • ETIM 5.0/6.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Minimum bending radius

  • Flexing: 10 x outer diameter
  • Fixed installation: 8 x outer diameter

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-6

Temperature range

  • Fixed installation: -50°C to +80°C
  • Flexing: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.