EPIC® DATA CCR FA
Cable coupler round
Field mountable round cable coupler, IP67, IDC, qualified for 10 Gigabit
installation without tools
Product features
- field mountable cable coupler for data cables up to Cat.7A
- compact, round design
- Qualified for 10 Gigabit/s Ethernet
- Suitable for use in industrial applications
- Robust and vibrations- resistant
- Housing: zinc die-casting, grey
Norm references / Approvals
- compliance to class FA up to 1000 MHz in connection with Cat.7A cables
- Cat.7A acc. to ISO/IEC 11801
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001121
- ETIM 5.0 Class-Description: Modular connector
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001121
- ETIM 6.0 Class-Description: Modular connector
-
Protection rating
- IP 67
-
Ambient temperature (operation)
- Plug/socket -40°C to +85°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.