ETHERLINE® TRAIN
Ethernet cables according to EN 50264-3-1 Type XM for high requirements in railway applications
Industrial Ethernet cables for rolling stock industry and railway application, acc. to EN 50264
- Meets EN 50264-3-2 type XM and EN 45545-2
-
Cat.5e Performance up to 100 / 1000 MBit/s
Cat.6A & Cat.7 qualified for 10 GBit/s
Benefits
- Good chemical resistance please see Appendix T1
- Resistant to mechanical influences in harsh environmental conditions
- Extended temperature range
- Reduced flame spreading increases the protection against damage to persons and property in the event of a fire
Application range
- For use in railway vehicles and buses, for fixed installations and applications where limited movement may occur
- Suitable for connecting to of e.g. camera systems, enter-/ infotainment for passengers, ticketing systems
- Also applicable within oily environments and areas with increased ambient temperature
Product features
- Fire behaviour according to EN/IEC:
- Halogen-free acc. to EN 60754-1
- No corrosive gases acc. to EN 60754-2
- No fluorine acc. to EN 60684-2
- No toxic gases acc. to EN 50305
- Low smoke density acc. to EN 61034-2
- Flame-retardant acc. to EN 60332-1-2
- No fl ame propagation acc. to EN 60332-3-25 - Fire behaviour according to NF:
- Toxicity of gases acc. to NF X 70-100
- Low smoke density acc. to NF X 10-702
- No flame propagation acc. to NF C 32-070,
Cat. C1 and C2 - Chemical properties:
- Oil resistant acc. to EN 50264-1
- Fuel resistant acc. to EN 50264-1
- Acid resistant acc. to EN 50264-1
- Alkali resistant acc. to EN 50264-1
- Ozone resistant acc. to EN 50264-3-2
Norm references / Approvals
- electrical requirements acc. to IEC 61156-6
- EN 50264-1
- EN 45545-2 HL1, HL2, HL3
Product Make-up
- 7-wire tinned stranded copper conductor
- Core insulation: Based on Polyolefin
- Cat.5e: SF/UTP - copper braid and foil screening as overall screening
- Cat.6A/Cat.7: S/FTP - copper braid as overall screening and pair screening with aluminium compound foil
- Outer sheath: electron beam cross-linked polymer-compound EM 104
- Outer sheath colour: Black
Classification ETIM 5
- ETIM 5.0/6.0 Class-ID: EC000830
- ETIM 5.0/6.0 Class-Description: Data cable
-
Peak operating voltage
- (not for power applications) 125 V
-
Minimum bending radius
- Flexing: 10 x outer diameter
- Fixed installation: 8 x outer diameter
-
Test voltage
- Core/core: 1000 V
- Core/screen: 1000 V
-
Characteristic impedance
- nom. 100 Ω acc. to IEC 61156-6
-
Temperature range
- Fixed installation:
-45°C to +90°C - Flexing: -35°C up to +90°C
-
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
- Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.