UNITRONIC® TRAIN
Bus cables - MVB and WTB - Electron beam cross-linked for high requirements in railway applications
- Small outer diameters for maximum saving of space and weight
- Extremely low attenuation ≤ 5 MHz
Available from stock
Available soon
Not available
Benefits
- Good chemical resistance please see Appendix T1
- Resistant to mechanical influences in harsh environmental conditions
- Extended temperature range
- Reduced flame spreading increases the protection against damage to persons and property in the event of a fire
- EMC-optimised design
Application range
- The communication systems WTB (wire train bus) and MVB (multifunction vehicle bus) make up the so-called TCN (train communication network)
- UNITRONIC® TRAIN bus cables are designed for use in TCN acc. IEC 61375
MVB according IEC 61375-3-1
WTB according IEC 61375-2-1 - For use in railway vehicles and buses, for fixed installations and applications where limited movement may occur
- Also applicable within oily environments and areas with increased ambient temperature
Product features
- Fire behaviour according to EN/IEC:
- Halogen-free acc. to EN 60754-1
- No corrosive gases acc. to EN 60754-2
- No fluorine acc. to EN 60684-2
- No toxic gases acc. to EN 50305
- Low smoke density acc. to EN 61034-2
- Flame-retardant acc. to EN 60332-1-2
- No fl ame propagation acc. to EN 60332-3-25 - Fire behaviour according to NF:
- Toxicity of gases acc. to NF X 70-100
- Low smoke density acc. to NF X 10-702
- No flame propagation acc. to NF C 32-070,
Cat. C1 and C2 - Chemical properties:
- Oil resistant acc. to EN 50264-1
- Fuel resistant acc. to EN 50264-1
- Acid resistant acc. to EN 50264-1
- Alkali resistant acc. to EN 50264-1
- Ozone resistant acc. to EN 50264-3-2
Norm references / Approvals
- EN 45545-2 HL1, HL2, HL3
- EN 50264-1
Product Make-up
- Stranded tinned 19-wire conductor
- Core insulation: Based on Polyolefin
- Outer sheath: electron beam cross-linked polymer-compound EM 104
- Outer sheath colour: Black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
-
Peak operating voltage
- (not for power applications) 125 V
-
Minimum bending radius
- Flexing: 10 x outer diameter
- Fixed installation: 6 x outer diameter
-
Test voltage
- Core/core: 1000 V
- Core/screen: 1000 V
-
Characteristic impedance
- 120 ohm (±10%)
-
Temperature range
- Fixed installation:
-45°C to +90°C - Occasional flexing: -35°C up to +90°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.