e-Shop

ETHERLINE® FIRE

Industrial Ethernet cable with insulation integrity

Industrial Ethernet cable for fixed installation, insulation integrity for 120 minutes, qualified for 1 GBit/s

insulation integrity for at least 120 minutes in the event of fire

Flame-retardant Halogen-free Reliability Interference signals

Article number Article designation Number of pairs and AWG per conductor Core diameter in mm Outer diameter mm Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
2170905
ETHERLINE® FIRE Cat.5e PH120 4 x 2 x AWG23/1 0.95 8.6 24 75
Available from stock
Available soon
Not available

Benefits

  • Ensures that the cable can still transmit
    data during and after a fire for 120 min
    (according to EN50200)
  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference

Application range

  • In industrial areas that use fire as a tool
  • Highly combustible or fire-prone areas
  • for fixed installation
  • For indoor use

Product features

  • Fire behaviour:
    - Halogen-free (IEC 60754-1 & EN50267-2-1)
    - Flame-retardant (IEC 60332-1)
    - Fire retardant (IEC 60332-3-24)
    - Low smoke density (IEC 61034-2)
  • Circuit integrity for data cables PH120 (120 minutes) acc. to EN 50289-4-16

Product Make-up

  • Solid bare copper conductor
  • Core insulation: Based on Polyolefin
  • each insulation will be wrapped with a special tape (anti-fire barrier)
  • Twisting: 2 twisted-pair cores, stranding from 4 pairs
  • Halogen-free and flame-retardant FRNC outer sheath, colour: red (similar to RAL3000)

Classification ETIM 5

  • ETIM 5.0/6.0 Class-ID: EC000830
  • ETIM 5.0/6.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Fixed installation: 15 x outer diameter

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-5

Temperature range

  • Fixed installation: -20°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.