e-Shop

SKINDICHT® SVRE

SKINDICHT® SVRE, PG cable gland with incised sealing ring and hexagonal fitting

Robust

CE

Article number Article designation / size Incised sealing ring ØF (mm) SW1/SW2 mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® SVRE
52005540
SVRE 9 5/8 17.0 / 15.0 22.6 6 100
52000310
SVRE 11 7/10/12.5 20.0 / 18.0 22.6 6 50
52000320
SVRE 13,5 7/10.5/13/16 22.0 / 20.0 26.1 6.5 50
52000330
SVRE 16 8/10.5/13.5/16 24.0 / 22.0 27.1 6.5 50
52000340
SVRE 21 11/15/18/20 30.0 / 28.0 29.6 7 50
52000350
SVRE 29 19/23/27/31 40.0 / 37.0 32.6 8 50
52000360
SVRE 36 25/28/31/35 50.0 / 47.0 38.6 9 20
52005550
SVRE 42 35.5/39/42.5/46 57.0 / 54.0 43.6 10 10
52005560
SVRE 48 40.5/44/47/50.5 64.0 / 60.0 45.1 10 10
Available from stock
Available soon
Not available

Benefits

  • With incised sealing ring for adjustment to several cable diameters
  • Fewer sizes need to be kept in stock

Application range

  • Brass cable gland with hexagonal fitting and variable incised sealing ring.

Product Make-up

  • PG connection thread

Note

  • Refer to SKINDICHT® EV for additional accessories
  • Counter nut to be used: SKINDICHT® SM

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread
    Available with PG 11 to 36 with FKM incised ring

Material

  • Body: nickel-plated brass
    Incised seal: CR

Protection rating

  • IP 54

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.