e-Shop

SKINDICHT® SVRN

SKINDICHT® SVRN, PG cable gland with high mechanical stability and optimum strain relief, with hexagonal fitting

Robust

CE

Article number Article designation / size PG size Clamping range in mm SW1/SW2 mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® SVRN
52000210
SVRN 7005/N 7 5 14.0 / 13.0 20.6 5 100
52020300
SVRN 7006/N 7 6 14.0 / 13.0 20.6 5 100
52020310
SVRN 7007/N 7 7 14.0 / 13.0 20.6 5 100
52020320
SVRN 9007/N 9 7 17.0 / 15.0 22.6 6 100
52020330
SVRN 9008/N 9 8 17.0 / 15.0 22.6 6 100
52000220
SVRN 9009/N 9 9 17.0 / 15.0 22.6 6 100
52020341
SVRN 11010/N 11 10 20.0 / 18.0 23.6 6 50
52000240
SVRN 13011/N 13.5 11 22.0 / 20.0 26.1 6.5 50
52000241
SVRN 13012/N 13.5 12 22.0 / 20.0 26.1 6.5 50
52000251
SVRN 16014/N 16 14 24.0 / 22.0 27.1 6.5 50
52000260
SVRN 21018/N 21 18 30.0 / 28.0 29.6 7 50
52000270
SVRN 29027/N 29 27 40.0 / 37.0 32.6 8 50
52000280
SVRN 36034/N 36 34 50.0 / 47.0 38.6 9 20
Available from stock
Available soon
Not available

Benefits

  • High mechanical stability
  • Optimum strain relief

Application range

  • Brass cable gland with hexagonal fitting, for fast assembly with a flat spanner.

Product Make-up

  • PG connection thread

Note

  • Counter nut to be used: SKINDICHT® SM

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Sealing ring: CR

Protection rating

  • IP 54

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.